Connect Box software license comparison
Functionality | Cloud | On-premise |
---|---|---|
Multi-site management | ||
Connectivity to the web | Remote configuration only | |
GSM/4G data package | Remote configuration only | |
Automatic software updates | On request | |
Fully cloud-based service | - | |
Server communication SSL/MQTT | - | |
APIs (RESTful, Webhooks, Cloud2Cloud MQTT) | - | |
Flexible license duration | - | |
Local gateway/server | ||
All-in-one purchase | - | |
Control functionality |
Connect Box Cloud license details
The overview below lists the main features provided by the software licenses.
License features | IoT | Small | Medium | Large | Satellite* |
---|---|---|---|---|---|
IoT connectivity** | |||||
Wired connectivity** | - | Meters only | |||
Local server / gateway** | - | ||||
IN Data points included (OUT unlimited)** | 100 | 100 | 200 | 1 000 | 20 |
Max. data points via add-ons | 400 | 400 | 600 | 10 000 | 50 |
GSM/4G SIM card & data plan | |||||
Alarms, schematics, graphs | |||||
Web interface for configuration | |||||
Multi-sites management | |||||
APIs (RESTful, Webhooks, Cloud2Cloud MQTT) | |||||
Control functionality (add. License required) | |||||
IN protocols (client) | |||||
LoRaWAN | |||||
BACnet*** | - | - | |||
Modbus | - | ||||
M-Bus | - | ||||
LON | - | - | |||
LPB | - | - | |||
KNX | - | - | |||
Diematic | - | - |
* | Only available in combination with a Medium or Large Cloud license. Allows specified functionality on another hardware in the same organization. The 50 DP add-on is available but limited to 30 additional data points. |
** | See section General characteristics and important terminology for details. |
*** | Either send or receive data, parallel operation not supported. |
Connect Box On-premise license details
Features | IoT / IoT+ | Small | Medium | Large | XLarge |
---|---|---|---|---|---|
IN protocols (client) | |||||
LoRaWAN | - | ||||
BACnet* | - | ||||
Modbus | - | ||||
M-Bus | - | ||||
LON | - | ||||
LPB | - | ||||
KNX | - | ||||
Diematic | - | ||||
Main features | |||||
Local gateway/server (no data point limit): | |||||
IN data points included (OUT unlimited) | 100 / 250 | 100 | 500 | 1 000 | 5 000 |
Other features | |||||
Multi-site management | |||||
Web interface for configuration | |||||
Control functionality (add. License required) | |||||
GSM/4G SIM card & data package | For configuration data only |
* | Either send or receive data, parallel operation not supported. |