Item | Value |
---|---|
Operation: IEC 60721-3-3 | |
Climatic conditions | Class 3K5 |
Temperature | 0…50 ℃ |
Humidity | < 95 % r.h |
Pollution degree | Normal, to EN 60730-1 |
Transport / storage: To IEC 60721-3-2 | |
Climatic conditions | Class 2K3 / 1K3 |
Temperature | -20…+50 ℃ |
Humidity | < 95 % r.h |
Mechanical conditions | Class 2M2 |