Ethernet interface

Plug

3 x RJ45, shielded

Interface type

10Base-T / 100Base-TX, IEEE 802.3 compatible

Bit rate

10/100 Mbps, autosensing

Protocol

BACnet/IP on UDP/IP, BACnet/SC on TCP/IP, and HTTPS on TCP/IP

Cabling (in-house cabling only), cable type

10 Mbps: Min. CAT3, shielded cable is recommended
100 Mbps: Min. CAT5, shielded cable is recommended

Cable length

Max. 100 m (330 ft)

The COM interfaces can be used either for M-bus, Modbus, or for MS/TP, according to type and configuration.

M-bus interface on COM interface (RS485)

Interface type

EIA-485, electrically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600, 19200, 38400.

The maximum baud rate is depending on the configuration of M-bus-S devices (subordinate devices) and M-bus repeater.

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

Cable length

3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel)

Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

M-bus level converter including power supply (required)

Configuration examples (simple M-bus loads à 1.5 mA):

  • Up to 2 M-bus devices: STV Electronic, MPW-2 1
  • Up to 6 M-bus devices: STV Electronic, MPW-6 1
  • Up to 60 M-bus devices: Relay GmbH, PW60 1
  • Up to 250 M-bus devices: Siemens, WTX631-GA0090

1 For STV Electronic level converters, refer to https://www.stv-electronic.de/. For Relay GmbH level converters, refer to https://www.relay.de/.
The use of these products is a recommendation only. Siemens cannot guarantee functionality nor take over any warranty for third-party products. This information is subject to change without notice.

Modbus RTU interface

Interface type

EIA-485, electrically isolated

Baud rate

300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 76800, 115200 (depending on the configuration)

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

Cable length

3-wire cable, shielded cable recommended (shield must be connected to building earth in the mounting panel)

Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

BACnet MS/TP interface

Interface type

EIA-485, electrically isolated

Baud rate

9600, 19200, 38400, 76800, 115200 (depending on the configuration)

Internal bus termination

120 Ohm, switchable with DIP switch

Internal bus polarization

270 Ohm pull-up/pull-down resistances, switchable with DIP switch

Cabling (in-house cabling only)

Distance between 2 devices

Length of the MS/TP line

3-wire cable, shielded

Max. 500 m (1650 ft)

Max. 1000 m (3300 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

WLAN interface

Interface type

Wireless access point

Supported standards

Frequency band

WLAN channels

Maximum radio-frequency power

IEEE 802.11b/g/n

2.412…2.462 GHz

1…11

16.4 dBm

Distance (unobstructed field)

Min. 5 m (16 ft)

Device pairing

Activation / deactivation with service button

Automatic switch off after 10 minutes if no WLAN-client is connected.

Optionally, for cyber security reasons, the WLAN can be permanently disabled via configuration.

Default SSID and WLAN password: Scan the QR code.
It will display something like WIFI:S:PXC7.E400_0000550;T:WPA;P:1400052738;;
Then SSID = PXC7.E400_0000550 and password = 1400052738

Determine manually: Use the information from the Date/Series/SN block It will display something like:

Date/Series: 202104230000550
S/N: 1400052738

SSID = <ASN>_<Running number after the series letter> and password = <S/N>

M-bus manager with integrated power supply

Interface type

M-bus manager according to EN 13757-2 for max. 7.5 mA, galvanically isolated

Max. 4 M-bus meters as subordinates (4 simple M-bus loads à 1.5 mA)

Baud rate

300, 2400 (default), 9600.

The maximum baud rate is depending on M-bus device configuration and M-bus repeater.

Cabling (in-house cabling only)

Cable length

2-wire cable, interchangeable according to M-bus standard

Max. 100 m (330 ft)

Protection

Short-circuit proof
Protection against faulty wiring with AC 24 V and DC 24 V

M-bus level converter used as repeater (optional) to extend number of connected M-bus-S devices

Configuration examples (simple M-bus loads à 1.5 mA):

  • Up to 60 M-bus-S devices: WTV531-GA5060
  • Up to 250 M-bus-S devices: WTX631.GA0090

ABT Site checks the number of data points and not the number of M-bus-S devices. The max. number of devices per network depends on the individual load of each device and the given power supply by the M-bus manager (PXC4/5/7) or converter.

KNX PL-Link interface

Type

KNX TP1 PL-Link, galvanic isolation

Baud rate: 9.6 kbps

Cabling (in-house cabling only)

Cable length

2-wire cable, 0.75 mm2 / AWG20
or 1 mm2 / AWG18

With internal supply: Max. 80 m (262 ft)
With external supply: Max. 1000 m (3300 ft)

Internal bus power

Max. 50 mA

When using external bus power for KNX PL-Link, switch off the internal bus power via the ABT Site Tool.

I/O modules TXM bus interface

Nominal voltage

DC 24 V

Supply current for I/O modules TXM

Max. 300 mA

Connectable in parallel with DC 24 V power supply module TXS1.12F4

For details, see: TX-I/O- engineering and installation, CM110562

Protection

Short-circuit proof

TXM I/O module plug: No protection against faulty wiring with AC 24 V

No electric protection.
Use cover

Field device supply (I/O module TXM)

AC 24 V output current (terminal V~ on the TXM module)

Max. 2 A, short-circuit proof (only if PXC7 is powered by AC voltage)

If PXC7 is powered by DC voltage, the field device supply on terminal V~ of the TXM modules is also DC voltage.

Screw terminals, plug-in

Cu-wire or Cu-strand with wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.0 mm2 (22 to 18 AWG)

Cu-strand without wire end sleeve

1 x 0.6 mm ∅ to 2.5 mm2 (22 to 14 AWG)
or 2 x 0.6 mm ∅ to 1.5 mm2 (22 to 16 AWG)

Stripping length

6...7.5 mm (0.24...0.29 in)

Screwdriver

Slot screws, screwdriver size 1 with shaft ø = 3 mm

Max. tightening torque

0.6 Nm (0.44 lb ft)