Optimized, flexible automation station for HVAC and building automation and control systems
- System functions (alarming, scheduling, trending, access protection with individually definable user profiles and categories)
- System controller for system networks with PXC3, PXC4, PXC5, PXC7 and DXR controllers over BACnet/IP, BACnet/SC, or BACnet MS/TP
- Integrates data points and/or subsystems via Modbus RTU and/or Modbus TCP
- Integrates MS/TP devices
- Integration of wired M-bus meters via RS485 level-converter or onboard M-bus interface (EN 13757-2):
- Offline and/or online engineering with ABT Site. No additional M-bus tool required
- Primary and/or secondary device addressing
- The following functions are available with KNX PL-Link bus:
- Communication with RDG2..KN room thermostats, sensors, and operator units
- Plug-and-play connection of Siemens field devices with KNX PL-Link
- Integrated power supply for TX-IO modules
- Integrated AC/DC 24 V power supply for field devices (e.g. actuators and sensors)
- Engineering and commissioning with the ABT Site Tool using graphical function charts
- Freely programmable. All function blocks, available in libraries, can be graphically connected.
- BTL tested BACnet communication on IP (BACnet/IP or BACnet/SC) or BACnet MS/TP, in compliance with the BACnet standard including B-BC profile (Rev. 1.16)
- IT security including HTTPS, IEC-62443 4-2 (Security Level 2*), and BACnet Secure Connect
- BACnet Secure Connect support as BACnet/SC hub
- Generic operation via embedded web interface
- Cloud connectivity to Building X for remote access and data points time series
- 2-port Ethernet switch for low-cost cabling
- WLAN interface for engineering and commissioning
- Operating voltage AC 24 V or DC 24 V
- DIN rail or screw mounting
- Plug-in screw terminal blocks
* For details about network and physical setup, refer to the Desigo Cybersecurity Guidelines.