Cylinders equipped with valve and protective cap
- 200 bar cylinders
Working pressure: 200 bar / Test pressure: 300 bar
- For piloting and extinguishing
- Various capacities available
Product codes:
CYF-2.7-200-N2 - S54476-C620-A1
CYF-10-200-N2 - S54476-C620-A2
CYF-80-200-N2 - S54476-C680-A1
CYE-10-200-N2 - S54476-C620-A12