2.7 l cylinder
Technical data | |
---|---|
Capacity | 2.7 l +5/-0 % |
Cylinder test pressure | 300 bar |
Cylinder valve | F230-IG200 / F2302000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11383- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-1:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 4.4 kg ±10 % |
Filling (nominal values(1)) | |
---|---|
Reference | CYF-2.7-200-N2 |
Filling weight | 0.6 kg |
Standard volume @ 15 °C, 1.01325 bar | 0.5 Nm3 |
Pressure @ 15 °C (2) | 200 barg |
UN No | UN 1066 |
Shoulder color (+ reference) | Black (RAL 9005) |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
10 l cylinder
Technical data | |
---|---|
Capacity | 10 l +5/-0 % |
Cylinder test pressure | 300 bar |
Cylinder valve | F230-IG200 / F2302000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11383- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-1:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 13 kg ±10 % |
Filling (nominal values(1)) | ||
---|---|---|
Reference | CYF-10-200-N2 | CYE-10-200-N2 |
Filling weight | 2.2 kg | 0 kg (empty) |
Standard volume @ 15 °C, 1.01325 bar | 1.9 Nm3 | 0 Nm3 (empty) |
Pressure @ 15 °C (2) | 200 barg | 0 barg (empty) |
UN No | UN 1066 | - |
Shoulder color | Black | Black |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
80 l cylinder
Technical data | |
---|---|
Capacity | 80 l +5/-0 % |
Cylinder test pressure | 300 bar |
Cylinder valve | F230-IG200 / F2302000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11383- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-1:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 85 kg ±10 % |
Reference | CYF-80-200-N2 |
Filling weight | 17.9 kg |
Standard volume @ 15 °C, 1.01325 bar | 15.2 Nm3 |
Pressure @ 15 °C (2) | 200 barg |
UN No | UN 1066 |
Shoulder color (+ reference) | Black (RAL 9005) |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
Certifications and compliances | |
---|---|
LPCB | In progress |
GOST R | Certificate GOST R |
RoHS | Compliant |
TPED compliance Cylinder / cylinder valve | Directive 2010/35/EU |
| ||
305/2011/EU (CPR) EN 12094-4 Cylinder valve |
0786-CPR-30230 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |