Technical data

Diameter

DN 12 mm
Cross-section: 100 mm²

Operating pressure at 15 °C

300 bar

Maximum pressure at 50 °C

360 bar

Burst disc

405 bar

Leak rate

10-4 mbar × l / s, helium

Minimum cylinder size listed in approval

10 l

Gaseous agent

IG-01, IG-55, IG-100, IG-541

Threads

Cylinder connection
Valve outlet
Pressure gauge port
Pilot hose port
Solenoid actuator port
Pneumatic or manual actuator port

 

W28.8 x 1/14", 25E (EN ISO 11363-1)
M24x1.5, flat seal
M12x1 (FiWaRec®)
G1/8" internal thread
M28x1.5
M18x1

Type classification

EN 12094-4
ISO 17871

 

Type 2
Type C

Materials

Body
Pistons and screws
Seals
Valve seat

 

Brass
Stainless steel
EPDM
PA

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

1.5 kg

OEM type

 

F2303000

Certifications and compliances

VdS

G320005

LPCB

126z/14

RoHS

Compliant

2010/35/EU (TPED)

Compliant – π marking

 

305/2011/EU (CPR) EN 12094-4 / EN 12094-6

0786-CPR-30230

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.