For more details, refer to the mounting instructions for the valve, listed in the Product documentation section.

WARNING
No changes permitted

No product modifications permitted.

  • Single-use maintenance-free cylinder valve.
  • Apply the torques indicated.
  • Never open blind plugs marked with a red dot.
  • Never recondition the valve. Scrap any valve removed from a cylinder.
  • Never use a non-leaktight or defective valve: defective burst disc, damaged thread.

Torques

Item

Fitting

Tightening torque

EL

Solenoid actuator

20 Nm

PM

Manual or pneumatic actuator

8 Nm

4

Cylinder connection

190 Nm ±5 Nm

5

Valve outlet safety cap

12 Nm

7

Pilot hose connection

6 Nm

8

Pressure gauge

Tighten by hand