Technical data

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Channel

Sikla 41 x 41 x 2.5 mm

Weight

RACCO2-67L-1
RACCO2-67L-2
RACCO2-67L-3
RACCO2-67L-4
RACCO2-67L-5
RACCO2-67L-EX4
RACCO2-67L-EX5

 

43 kg
49 kg
56 kg
62 kg
69 kg
46 kg
53 kg

Cylinder volume

67 l

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o