Free-standing rack module for extinguishant cylinders
- Main module for 1 to 5 cylinders
- Extension module for 4 or 5 cylinders
- Compatibility with 67 l extinguishant cylinders
Product codes:
RACCO2-67L-1 - S54476-B236-A1
RACCO2-67L-2 - S54476-B236-A2
RACCO2-67L-3 - S54476-B236-A3
RACCO2-67L-4 - S54476-B236-A4
RACCO2-67L-5 - S54476-B236-A5
RACCO2-67L-EX4 - S54476-B236-B4
RACCO2-67L-EX5- S54476-B236-B5