Item | Description | Quantity |
---|---|---|
1 | Upright | 2 |
2 | Pipe clamp ∅ 1/2ʺ | 2 |
3 | Pipe clamp ∅ 3/4ʺ | 1 |
4 | Pipe clamp ∅ 55 mm | 1 |
5 | Right strut | 1 |
6 | Cross member | 2 |
7 | Left strut | 1 |
Item | Description | Quantity |
---|---|---|
1 | Upright | 2 |
2 | Pipe clamp ∅ 1/2ʺ | 2 |
3 | Pipe clamp ∅ 3/4ʺ | 1 |
4 | Pipe clamp ∅ 55 mm | 1 |
5 | Right strut | 1 |
6 | Cross member | 2 |
7 | Left strut | 1 |