Technical data | |
---|---|
Material | Galvanized steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Channel | Sikla 41 x 41 x 2.5 mm |
Weight | 21.940 kg |
Cylinder volume | 20/32/33 l |
Certifications and compliances | |
---|---|
Surface | DIN EN ISO 1461-t Zn o |