Technical data | |
---|---|
Nominal size | DN80 |
Internal thread | ISO 228-1 G 3" thread (Quantum) |
Maximum operating pressure MANI80-NL-F132 MANI80-NL-Q3-K MANI80-NL-Q3-M MANI80-DS MANI80-EL90 MANI80-END MANI80-T-333 MANI80-T-Q3-Q2 |
360 bar 360 bar 360 bar 360 bar 360 bar 360 bar 360 bar 120 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials | Galvanized steel, elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI80-NL-F132 MANI80-NL-Q3-K MANI80-NL-Q3-M MANI80-DS MANI80-EL90 MANI80-END MANI80-T-333 MANI80-T-Q3-Q2 |
3.4 kg 2.3 kg 3.4 kg 2.8 kg 12.0 kg 2.5 kg 11.6 kg 1.4 kg |
OEM type | |
---|---|
MANI80-NL-F132 MANI80-NL-Q3-K MANI80-NL-Q3-M MANI80-DS MANI80-EL90 MANI80-END MANI80-T-333 MANI80-T-Q3-Q2 | 10080-9403 10080-9402 10080-9401 10080-1010 10080-0606 10080-1002 10080-1131 10080-1007 |
Marking | |
---|---|
MANI80-NL-F132, MANI80-NL-Q3-K, MANI80-NL-Q3-M, MANI80-DS, MANI80-EL90, MANI80-END, MANI80-T-333 | UKCA - CE - Quantum F - mmYY (month/year) |
MANI80-T-Q3-Q2 | UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |