Reference | Description | Product code |
---|---|---|
MANI80-1-140-x | 1-row DN80 manifold with 2 to 5 sockets for 140 l cylinders | S54476-B760-A2 |
MANI80-2-140-x | 2-row DN80 manifold with 4 to 10 sockets for 140 l cylinders | S54476-B762-A4 |
MANI80-EXT110 | High pressure extension pipe | S54476-B702-A1 |
MANI80-EXT139 | High pressure extension pipe | S54476-B702-A5 |
MANI80-EXT219 | High pressure extension pipe | S54476-B702-A9 |
MANI80-EXT246 | High pressure extension pipe | S54476-B702-A11 |
MANI80-EXT390 | High pressure extension pipe | S54476-B702-A15 |
MANI80-EXT408 | High pressure extension pipe | S54476-B702-A19 |
MANI80-EXT750 | High pressure extension pipe | S54476-B702-A21 |
MANI80-EXT1200 | High pressure extension pipe | S54476-B702-A25 |
MANI80-M132-G3 | Selector valve holder DN80 | S54476-B778-A4 |