KNX

Device: KNX Adapter

Point Counting

  • Each KNX data type 1.xxx (includes subtypes)
  • Each KNX data type 2.xxx (includes subtypes)
  • Each KNX data type 3.xxx (includes subtypes)
  • Each KNX data type 5.xxx (includes subtypes)
  • Each KNX data type 6.xxx (includes subtypes)
  • Each KNX data type 7.xxx (includes subtypes)
  • Each KNX data type 8.xxx (includes subtypes)
  • Each KNX data type 9.xxx (includes subtypes)
  • Each KNX data type 12.001
  • Each KNX data type 13.xxx (includes subtypes)
  • Each KNX data type 14.xxx (includes subtypes)
  • Each KNX data Type 225.xxx (includes subtypes)
  • Each KNX data Type 237.xxx (includes subtypes)
  • Each KNX data Type 238.xxx (includes subtypes)

Each counts as:

  • 1 Electrical Point

GAMMA KNX

Device: IP Router

Point Counting

N 146/03
(5WG1146-1AB03)

NOTE: N 146, 2MW (5WG1146-1AB01) and N 146/02 (5WG1146-1AB02) are discontinued products and not compatible with the Desigo CC KNX integration.

IP Router Secure

N/A

GAMMA KNX

Devices: DALI GW

Point Counting

N 141/03
(5WG1 141-1AB03)

KNX/DALI Gateway plus, 1 channel

Each sensor/push button connected to DALI GW, each DALI GW ECG, and each DALI GW ECGs group count as:

  • 2 Electrical Points

N 141/21
(5WG1 141-1AB21)

KNX/DALI Gateway Twin plus, 2 channels

N 141/31
(5WG1 141-1AB3)

KNX/DALI Gateway Twin

GAMMA KNX

Devices: Presence Detectors

Point Counting

UP 258E22
(5WG1 258-2EB22)

Presence detector / Motion detector with constant light level control

Each Presence detector counts as:

  • 5 Electrical Points

UP 258D12
(5WG1 258-2DB12)

Presence detector with brightness sensor

UP 258D31
UP 258D41
UP 258D51
UP 258D61

Presence detector with temperature sensor

UP 258D31
(5WG1258-2DB31)

Presence detector WIDE UP with temperature measurement

UP 258D41
(5WG1258-2DB41

Presence Detector WIDE pro UP with temperature and relative humidity measurement

UP 258D51
(5WG1258-2DB51)

Presence Detector WIDE multi UP with temperature, humidity and CO2 measurement

UP 258D61
(5WG1258-2DB61)

Presence Detector WIDE DualTech UP with temperature measurement

GAMMA KNX

Devices: RDF Thermostats

Point Counting

- RDF600KN

- RDF600KN/S

Flush-mount room thermostat with KNX communications

Each RDF thermostat counts as:

  • 6 Electrical Points

- RDF800KN

- RDF800KN/NF

Touch screen room thermostat with KNX communications

- RDD810KN/NF

- RDF880KN/NF

GAMMA KNX

Devices: RDG Thermostats

Point Counting

- RDG100KN

- RDG160KN

- RDG165KN

Room thermostat with KNX communications

Each RDG thermostat counts as:

  • 6 Electrical Points

-RDG200KN

-RDG260KN

KNX communicating room thermostat.

- RDG400KN

- RDG405KN

Room thermostat for temperature and air quality control with KNX communications

GAMMA KNX

Devices: QMX3 Room Sensors and Room Operator Units

Point Counting

QMX3.P30

KNX temperature room sensor

Each QMX3.Pxx sensor and each QMX3.Pxx room operating unit counts as:

  • 6 Electrical Points

QMX3.P40

KNX temperature and humidity room sensor

QMX3.P70

KNX temperature, humidity, and CO2 room sensor

QMX3.P02

KNX room operator unit with temperature sensor, configurable touchkeys, and LED display

QMX3.P34

KNX room operator unit with temperature sensor, segmented backlit display, and touchkeys

QMX3.P74

KNX room operator unit with temperature sensors, humidity, CO2, segmented backlit display, and touchkeys

QMX3.P37

KNX room operator unit with temperature sensor, segmented backlit display, configurable touchkeys, and LED display