Small-sized KNX Installation1)

Medium or Large KNX Installation with Multicast Routing Between KNX Lines1)

Medium or Large KNX Installation without Multicast Routing Between KNX Lines1)

1)

Multicast address is not supported. The connection between Desigo CC Compact for Electrical Applications and the KNXnet/IP routers works through the KNXnet/IP tunneling connection only.

KNX Compatibility

  • ETS tool versions for KNXPROJ files:
    • ETS 4
    • ETS 5.1
    • ETS 5.7
    • ETS 6
  • Desigo CC V4.0 or higher

Gamma KNX Compatibility

  • Desigo CC V4.1 or higher

SORIS Limits

  • SORIS Drivers: maximum of 10 per Desigo CC server; maximum of 10 per Desigo CC FEP
  • SORIS Networks: no limit
  • SORIS Adapters: no limit
  • Objects: 25,000 per adapter

KNX/IP Routers Configuration Limits

  • Maximum number of KNX/IP routers or interfaces per KNX adapter tested: 5
  • For large configurations with more than 5 KNX adapters, please:
    • Consider splitting the ETS project configurations into smaller parts through different KNX/IP routers, associating each KNX/IP router to an individual KNX adapter to obtain better performance.
    • Create separate folders for all the required KNX adapters. Also, each KNX adapter must have unique name and its own port.
    • Contact Customer Support for further evaluation and approval.