DXR2.E09

Terminal

Symbol

Description

Module

Channel

1, 2 Ethernet

2 x RJ45 interface for 2-port Ethernet switch

 

 

11, 12 KNX

+, -

KNX connection

 

 

31...36 inputs

D1

Digital input

1

1

X1, X2

Universal input

1

5, 6

System zero

 

 

USB

USB interface

 

 

51...54 feed

N

Neutral conductor

 

 

L

Phase wire AC 230 V

 

 

61...64 relays

Q13

Common wiring for Q14, Q24 and Q34

 

 

Q14, Q24, Q34

NO contact

11

9...11

71...76 analog outputs

Y10, Y20, Y30

Positioning output DC 0...10 V

21

1...3

System zero

 

 

V~

Field supply AC 24 V

 

 

Service

SVC

Service button

 

 

Display

RUN

Operation LED

 

 

DXR2.E09T

Terminal

Symbol

Description

Module

Channel

1, 2 Ethernet

2 x RJ45 interface for 2-port Ethernet switch

 

 

11, 12 KNX

+, -

KNX connection

 

 

31...36 inputs

D1

Digital input

1

1

X1, X2

Universal input

1

5, 6

System zero

 

 

USB

USB interface

 

 

51...54 feed

N

Neutral conductor

 

 

L

Phase wire AC 230 V

 

 

61...64 relays

Q13

Wiring for Q14

 

 

Q14

NO contact

11

9

71...76 Triacs

Y1...Y4

Switching output AC 24 V, 0.15 A

11

1...4

V~

Actuator voltage AC 24 V

 

 

77...78 analog output

Y10

Positioning output DC 0...10 V

21

1

System zero

 

 

Service

SVC

Service button

 

 

Display

RUN

Operation LED

 

 

DXR2.E10

Terminal

Symbol

Description

Module

Channel

1, 2 Ethernet

2 x RJ45 interface for 2-port Ethernet switch

 

 

11, 12 KNX

+, -

KNX connection

 

 

31...36 inputs

D1

Digital input

1

1

X1, X2

Universal input

1

5, 6

System zero

 

 

USB

USB interface

 

 

51...54 feed

N

Neutral conductor

 

 

L

Phase wire AC 230 V

 

 

61...64 relays

Q13

Common wiring for Q14, Q24 and Q34

 

 

Q14, Q24, Q34

NO contact

11

9...11

71...76 Triacs

Y1...Y4

Switching output AC 24 V

11

1...4

V~

Actuator feed AC 24 V

 

 

Service

SVC

Service button

 

 

Display

RUN

Operation LED