Power supply

Operating voltage

AC 230 V +10% / -15%

Frequency

50/60 Hz

Power consumption including connected field devices

Max. 20 VA

Internal fuse

0.5 A irreversible

Transit power

Max. 6 A

Apparent power at 230 V (VA)

 

Basic load including I/O without Triacs and field supply

Max. load to supply Triacs and field supply at 167 mA

Max. load KNX PL-Link

Power consumption including connected field devices

DXR2.E09..

8

8

4

20

DXR2.E09T..

DXR2.E10..