You will find information on approvals, CE marking, and the relevant EU directives for this device (these devices) in the following document(s); see 'Applicable documents' chapter:
- Document A6V10271323
Device characteristics | Detector diagnosis | With FXS2061 SWING Tool or connected fire control panel | |
| Type of alarm activation | Type B (indirect activation) | |
|
|
| |
Radio | Sending/receiving aerials | Dual band aerial | |
| Frequency range | 433.05…434.79 MHz in band 44b ¹ 868…870 MHz in band 48, 49, 50, 54, and 56b ¹ | |
| Channel grid | 50 kHz | |
| Number of channels | 27 in 868 MHz band 20 in 433 MHz band | |
| Transmitting power | ≤10 mW ERP in band 44b and 49 ¹ Type 10 (max. ≤25) mW ERP in band 48, 50, 54, and 56b ¹ | |
| Range | See document A6V10227631 | |
| ¹ | COMMISSION IMPLEMENTING DECISION (EU) 2022/180 of 8 February 2022 amending Decision 2006/771/EC updating harmonised technical conditions in the area of radio spectrum use for short-range devices (notified under document C(2022) 644) | |
|
|
| |
Battery | Lithium battery pack | BAT3.6-10 LI-SOCl2 battery pack 3.6 V, 10 Ah | |
| Battery service life | Dependent upon ambient conditions At least 3 years | |
| Service life 'Battery low' | >3 months | |
| Battery voltage monitored | Yes | |
| Weight | 0.093 kg | |
|
|
| |
Detector line | Radio connection to detector line via radio gateway | FDCW241 | |
| Radio connection to PC via MCL-USB adapter | FDUZ227 | |
| System compatibility | See 'List of compatibility' |
Ambient conditions | Place of installation | Indoors | |
| Operating temperature | -10…+55 °C | |
| Storage temperature | -30…+75 °C | |
| Air humidity | ≤95 % rel. | |
| Protection categories in accordance with IEC 60529: |
| |
|
| IP44 | |
| Electromagnetic compatibility:
|
160 V/m 30 V/m | |
|
|
| |
Mechanical data | Weight:
|
0.279 kg 0.098 kg | |
| Housing material:
|
Polycarbonate (PC) | |
| Colors:
|
~RAL 3000 flame red | |
|
|
| |
Standards | European standards |
|