| FDCL221-M | |
|---|---|---|
Operating voltage | DC 12…33 V | |
Operating current (quiescent)
|
2.25 mA (9x 250 µA) 2x 1 mA (4x 250 µA) | |
Operating temperature | -25…+70°C | |
Storage temperature | -30…+75°C | |
Air humidity, non-condensing | ≤95 % rel. | |
Communication protocol | FDnet/C-NET | |
Colors:
|
~RAL 9010, pure white ~RAL 9010, pure white Transparent matt | |
Protection category (IEC 60529)
|
IP30 IP65 | |
Standards | EN 54-17 | |
Approvals
|
G209162 531n/02 | |
System compatibility
|
FS20, SIGMASYS, AlgoRex FS720, FC360 | |