FDCI222

FDCIO222/FDCIO224

Operating voltage

DC 12…33 V

Operating current (quiescent)

Max. 0.35 mA

Max. 0.75 mA

Relay output

AC 250 V / 4 A, max. 1000 VA

DC 30 V / 4 A, max. 120 W

Operating temperature

-25…+60 °C

Storage temperature

-30…+65 °C

Air humidity, non-condensing

≤95 % rel.

Communication protocol

FDnet/C-NET

Connections:

  • Pluggable connection terminals

 

 

  • MC link

 

0.2…1.5 mm²
(with 2.5 mm² connection terminal DBZ1190‑AB)

 

Plug connection
3.5 mm jack socket

Color

  • Housing
  • Cover
  • Housing FDCH221

 

~RAL 9010, pure white

Transparent matt

~RAL 9010, pure white

Protection category (IEC 60529)

  • When mounted on a U-rail in a fire control panel
  • With housing FDCH221

 

IP30

 

IP65

Standards

EN 54-17, EN 54-18

Approvals

  • VdS
  • LPCB
  • FM

 

G204028

531m/01

3029351

FDCIO222

G204029

531m/02

3029351

FDCIO224

G207001

3029351

  • DNV GL (marine)

MEDB00003UU

MEDB00003UU

MEDB00003UU

System compatibility

  • FDnet
  • C-NET

 

FS20, AlgoRex, SIGMASYS

FS720, FC360