FDCI222 input module

  • Four inputs for potential-free detector contacts
  • Monitoring the input lines for open line and short-circuit with terminating resistors
  • Inputs can be configured independently for status or alarm messages using the fire control panel

Fields of application:

To activate four independent, potential-free, normally open or normally closed contacts in order to report technical statuses (e.g., door or fan control) or to activate an alarm (e.g., sprinkler alarm)

1

Connections for FDnet/C-NET detector line

3

Four contact inputs

2

3.5 mm MC link jack socket

4

Potential-free detector contacts

FDCIO222, FDCIO224 input/output modules

  • Four inputs for potential-free detector contacts
  • Monitoring the input lines for open line and short-circuit with terminating resistors
  • Inputs can be configured independently for status or alarm messages using the fire control panel
  • Four outputs with potential-free relay contacts (AC 230 V / 4 A) for fire controls (FDCIO222) and for the VdS interface in order to activate an extinguisher triggering device (FDCIO224)

Fields of application:

  • FDCIO222: To activate four independent, potential-free, normally open or normally closed contacts in order to report technical statuses (e.g., door or fan control) or to activate an alarm (e.g., sprinkler alarm)
  • For decentralized activation of fire doors, fans and air conditioning systems
  • FDCIO224: For the VdS interface in order to activate an extinguisher triggering device

1

Fire controls

5

Potential-free detector contacts

2

Four relay outputs AC 230 V / 4 A

6

Four contact inputs

3

Connections for FDnet/C-NET detector line

7

VdS interface for extinguishing controls

4

3.5 mm MC link jack socket

8

Four relay outputs AC 230 V / 4 A