- Application selection: 2-pipe and 4-pipe (P01)
- Selection of control sequence (P02)
- 2-pipe: Heating only, Cooling only, H/C changeover auto or H/C changeover manual
- 4-pipe: H/C changeover manual or Heating and cooling
- Fan type selection (P03)
- Valve type selection (P04)
- Operating mode selection via button or parameter (P10)
- P02 ≠ 3 (H/C changeover manual): ON, ECO and OFF
- P02 = 3 (H/C changeover manual): ON and OFF
- Display selection (P11)
a) Room temperature
b) Temperature setpoint
- Key lock function: Lock and unlock (P15)
- Selection of temperature unit in °C or °F (P12)
- Calibration for built-in or external temperature sensor (P13)
- Minimum and maximum limitation of room temperature setpoint (P20, P21)
- Heating/cooling setpoint in Economy (P22, P23)
- Heating/cooling setpoint in Protection (P50, P51)
- Input selection (P60)
- Selection of input X1 position (P61)
- Setting of heating/cooling changeover setpoint (P62, P63)
Advanced functions
Optional: Enable / disable via parameters:
- Fan stage in dead zone (P24)
- Count fan operation hours (P71)
- Operating mode after power resumed: Previous mode, ON or OFF (P30)
- Enable delay-off timer: up to 23 hours (P31)
- Reset parameters (P89)