Technical data

Nominal actuation voltage

24 VDC, polarity-independent

Minimum / maximum actuation voltage

18.0 VDC / 27.6 VDC

Nominal actuation current

0.42 A (at 24 VDC, 20 °C)

Maximum monitoring current

5 mA

Minimum actuation time

10 s

Duty cycle

100 %

Connector

DIN EN 175301-803 shape C (8 mm), external thread

Connecting cable

DIN EN 175301-803 shape C (8 mm), internal thread, with LED
Bare cable ends
5 m
3 x 0.75 mm2 (2P+E)
PUR, black

Maximum operating pressure

360 bar

Ingress protection

IP65 (when the cable is assembled)

Thread

M28x1.5 - F230 cylinder valve (EL actuation port)

Materials

Actuator
Actuator body
Seals
Connecting cable
Protection cover

 

Steel, copper
Brass
EPDM
PUR, copper
Silicone elastomer

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +70 °C, non-condensing

Weight w/o connecting cable

0.8 kg

 

F1120040

Certifications and compliances

VdS

G320005

LPCB

126z/20

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-4 / EN 12094-6

0786-CPR-30230

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.