MANOF230-160

Technical data

Nominal dimension

50 mm

Nominal pressure

200 bar

Measurement range

0 to 315 bar

Switchover point

The contact closes when the pressure drops below 160 ±6.5 bar

Accuracy class

1.6

Switching voltage

4.5 – 24 VDC/VAC

Switching current

5– 100 mA

Contact load

max. 2.4 W

Thread

M12x1 for F230 cylinder valve

Tightening connector

Open-end wrench, 14 mm

Ingress protection

IP65 (when mounted on the cylinder valve)

Gaseous agents

IG-01, IG-55, IG-100, IG-541

Connection cable

M8 socket, 3 poles
Length: 0.80 m

Connector at the back of the pressure gauge

M8 plug, 3 poles

Materials

Stainless steel, brass, aluminum, plastic, polycarbonate

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +70 °C, non-condensing

Weight

0.15 kg

Marking / OEM type

 

Wika PGS 21.050

 

MANOF230-240

Technical data

Nominal dimension

50 mm

Nominal pressure

300 bar

Measurement range

0 to 400 bar

Switchover point

The contact closes when the pressure drops below 240 ±9.0 bar

Accuracy class

1.6

Switching voltage

4.5 – 24 VDC/VAC

Switching current

5– 100 mA

Contact load

max. 2.4 W

Thread

M12x1 for F230 cylinder valve

Tightening connector

Open-end wrench, 14 mm

Ingress protection

IP65 (when mounted on the cylinder valve)

Gaseous agents

IG-01, IG-55, IG-100, IG-541

Connection cable

M8 socket, 3 poles
Length: 0.80 m

Connector at the back of the pressure gauge

M8 plug, 3 poles

Materials

Stainless steel, brass, aluminum, plastic, polycarbonate

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +70 °C, non-condensing

Weight

0.15 kg

Marking / OEM type

 

Wika PGS 21.050

 

Certifications and compliances

VdS

G309005

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-10

0786-CPR-30095

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.