Technical data | |
---|---|
Nominal size | DN80 |
Connection | Rd132x5 |
Maximum operating pressure | 120 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials | Galvanized steel, elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 4.2 kg |
OEM type | |
---|---|
| 10080-9423 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |