DN80 1-row manifold for 140 l extinguishant cylinders
- For connection of 2 to 5 extinguishant cylinders
- Compatible with 140 l cylinders
- PN: 120 bar
- 1 manifold per row
- For use in Sinorix™ CDT automatic gas extinguishing systems
Product codes:
MANI80-1-140-2 - S54476-B760-A2
MANI80-1-140-3 - S54476-B760-A3
MANI80-1-140-4 - S54476-B760-A4
MANI80-1-140-5 - S54476-B760-A5