URL

RUT240 - 4G/LTE Wi-Fi Router | Teltonika Networks (teltonika-networks.com)

Overview

The Teltonika RUT240 4G router is a compact industrial router for professional applications. The Customer can separately activate the integrated SIM card for communication in the defined EU region countries, Switzerland, Norway and the UK with the described wireless data bundles. Alternatively, the Customer may replace the SIM card for service via another provider.

External connectors make it possible to attach alternative antennas (not provided) and to easily find the best signal location.

The device is typically factory mounted to enable easy connection to Climatix IC in places where no cabled internet connectivity is available. It also finds application where additional cabling is difficult (protected buildings, rented property), or with service engineers wishing to establish temporary connectivity to Climatix IC.

Key features

  • Wireless connectivity: LTE / UMTS / GSM / WLAN
  • Direct mountable antenna extensions for 2 x SMA for LTE, 1 x RP‑SMA for WiFi
  • 1 x WAN, 1 x LAN, 1 x digital Input, 1 x digital output
  • Power 4 pin DC connector (terminal block), 9...30 V/DC
  • Power consumption <5 W
  • Reset / restore to default button, remote management support
  • DIN rail mounting
  • Operating temperature: -40 to +75 degrees
  • Dimensions: (W x D x H) 83 mm x 74 mm x 25 mm, Weight: 125 g

Scope of hardware delivery

  • RUT240 LTE Router
  • Quick start guide (english)
  • Power cable with 4 pin DC connector (terminal block), 9‑30V/DC, without Power Supply
  • DIN‑Rail‑Kit
  • Direct mountable Antenna Extensions for 2x SMA for LTE, 1x RP‑SMA for Wi‑Fi
  • Pre-mounted SIM card, external SIM holder for use within specified EU region countries, Switzerland, Norway and UK (no data included, must be separately activated)

Configuration and support details

The wireless data bundles are available in the following countries via the shown network providers:

Territory

Network

 

Territory

Network

Austria

3 Austria

 

Latvia

Tele2 Latvia

Austria

T-Mobile Austria

Latvia

Bite Latvia

Austria

A1 Austria

Latvia

LMT Latvia

Belgium

Base Belgium

Lithuania

Tele2

Belgium

Mobistar Belgium

Lithuania

Bite GSM Lithuania

Belgium

Proximus Belgium

Luxembourg

P and T Luxembourg

Bulgaria

A1 Bulgaria

Luxembourg

Tango Luxembourg

Bulgaria

Telenor

Luxembourg

Orange Luxembourg

Croatia

T-Mobile Croatia

Malta

Melita Mobile Ltd.

Croatia

A1 HR

Malta

Epic Malta

Cyprus

Cytamobile Cyprus

Netherlands

Vodafone Netherlands

Cyprus

PrimeTel Cyprus

Netherlands

T-Mobile Netherlands

Czech Republic

Vodafone Czech Republic

Netherlands

KPN Netherlands

Czech Republic

T-Mobile Czech Republic

Norway

Telenor Mobil Norway

Denmark

Telenor Denmark

Poland

ERA Poland

Denmark

TDC Denmark

Poland

Orange Poland

Estonia

Tele2 Estonia

Poland

Polkomtel Poland

Estonia

Elisa Estonia

Portugal

Vodafone Portugal

Finland

DNA Oy Finland

Portugal

TMN Portugal

Finland

Alands Mobilitelefon

Romania

Telekom Romania

Finland

Elisa Finland

Romania

Vodafone Romania

France

Orange France

Romania

Orange Romania

France

SFR France

Slovakia

T-Mobile Slovakia

France

Bouygues France

Slovakia

Orange Slovakia

Germany

T-Mobile Germany

Slovakia

O2_slovakia

Germany

Vodafone Germany

Slovenia

MobiTel Slovenia

Germany

Telefonica Germany

Slovenia

A1 Slovenia

Germany

Telefonica Germany

Spain

Vodafone Spain

Greece

Cosmote Greece

Spain

Orange Spain

Greece

Vodafone-Panafon Greece

Sweden

Telenor Sweden

Hungary

Telenor Hungary

Sweden

Tele2 Sweden

Hungary

Telekom Hungary

Switzerland

Sunrise Switzerland

Hungary

Vodafone Hungary

Switzerland

Swisscom Switzerland

Ireland

Vodafone Ireland

United Kingdom

O2 United Kingdom

Ireland

Three Ireland (Hutchison) Limited

United Kingdom

Hutchison United Kingdom

Italy

Vodafone Italy

United Kingdom

Vodafone United Kingdom

Italy

Telecom Italia Mobile