| FDCI723 |
---|---|
C-NET operating voltage | DC 12…33 V |
External power supply
| Tested to EN 54-4 DC 18...32 V |
Collective detector line
|
32 20 V voltage reference diode or EOL22 (Ex) |
Operating temperature | -20...+55 °C |
Storage temperature | -30...+70 °C |
Air humidity, non-condensing | ≤95 % rel. |
Communication protocol | C-NET |
Pluggable connection terminals | 0.2…1.5 mm2 |
Color
|
~RAL 9010, pure white Transparent matt |
EN 60529 / IEC 60529 protection category
|
IP30 IP65 |
Standards | EN 54-17, EN 54-18 |
Approvals
|
G215004 - |
System compatibility
|
FS720, FC360 |