Declaration of Performance - F300xxxx - Declarations of Performance - SELVAL-140-25F - SELVAL-140-80F - SELVAL-140-100F - SELVAL-140-50F - SELVAL-140-32F
A6V16330608_en.pdf
- Product Family
- Sinorix NXN CDT IG 100-300 FR
- Sinorix NXN CDT IG-x-300
- Sinorix NXN CO2
- Sinorix CDT-R/IG-x-300
- Sinorix NXN CO2 FR
- Sinorix CO2
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Cylinder Valve Actuators
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > Declaration of Performance
- Status
- Valid
- Date
- 2024-07-23
- Document No
- 0786 / F300
- Download ID
- A6V16330608
- Stock No.
- S54476-B76-A20
- S54476-B76-A23
- S54476-B76-A24
- S54476-B76-A21
- S54476-B76-A22
- Product No.
- SELVAL-140-25F
- SELVAL-140-80F
- SELVAL-140-100F
- SELVAL-140-50F
- SELVAL-140-32F
- Access level
- Internet
- File Type
- pdf