UKCA Certificate of constancy of performance - FLEJIC3, FLEJIC4,FLEJIC5,CORSO32, CORSO67, FRF16, FRF33, FLEMA - Certificate of Constancy of Performance
A6V15888894_en.pdf
- Product Family
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Flexibles
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > Constancy of Performance
- Status
- Valid
- Date
- 2026-06-03
- Document No
- 0086-CPR-772512
- Download ID
- A6V15888894
- Access level
- Internet
- File Type
- pdf