NEUTRAL-20 - Data Sheet for Product
A6V13819931_en.pdf
- Product Family
- Sinorix CDT-V
- Sinorix 5112 HP
- Sinorix 227 HP
- Sinorix CO2 FR
- Sinorix 1230 HP
- Product Group
- Extinguishing - Non-electrical Disable Devices
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2022-09-15
- Document No
- A6V12625853
- Download ID
- A6V13819931
- Access level
- Internet
- File Type
- pdf