Selector Valve - Product Pictures Standard - SELVAL-140 80F
A6V13570714_nl.jpg
- Product Family
- Sinorix 1230 HP
- Sinorix CDT-R/IG-x-300
- Sinorix NXN CO2 FR
- Sinorix NXN CDT IG-x-300
- Sinorix CO2
- Sinorix NXN CDT IG 100-300 FR
- Sinorix CO2 FR
- Sinorix NXN H2OGas-200
- Sinorix NXN H2OGas-300
- Sinorix NXN CO2
- Sinorix 5112 HP
- Sinorix 227 HP
- Sinorix CDT-V
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- Multiple languages
- Content Type
- Images / Illustrations > Product Picture Standard
- Product Version
- Status
- Valid
- Date
- 2023-01-25
- Download ID
- A6V13570714-JPG
- Stock No.
- S54476-B76-A23
- Product No.
- SELVAL-140 80F
- Access level
- Internet
- File Type
- jpg