Time Delay Device - Product Pictures Standard - SNV-1828LC
A6V13567576_nl.tif
- Product Family
- Sinorix 5112 HP
- Sinorix NXN CDT IG 100-300 FR
- Sinorix 227 HP
- Sinorix NXN CDT IG-x-300
- Sinorix CO2 FR
- Sinorix NXN CO2
- Sinorix CDT-R/IG-x-300
- Sinorix NXN H2OGas-300
- Sinorix CDT-V
- Sinorix CO2
- Sinorix 1230 HP
- Sinorix NXN H2OGas-200
- Sinorix NXN CO2 FR
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- Multiple languages
- Content Type
- Images / Illustrations > Product Picture Standard
- Product Version
- Status
- Valid
- Date
- 2022-08-19
- Download ID
- A6V13567576
- Stock No.
- S54476-C255-C1
- Product No.
- SNV-1828LC
- Access level
- Internet
- File Type
- tif