Manual 3/2 valve for bypassing solenoid valves - Data Sheet for Product - MANVAL-10
A6V12993145_en.pdf
- Product Family
- Sinorix NXN CDT IG 100-300 FR
- Sinorix H2O Gas-300
- Sinorix NXN H2OGas-300
- Sinorix CO2
- Sinorix NXN CO2 FR
- Sinorix H2O Gas-200
- Sinorix CDT-V
- Sinorix 227 HP
- Sinorix NXN CO2
- Sinorix NXN H2OGas-200
- Sinorix NXN CDT IG-x-300
- Sinorix CDT-R/IG-x-300
- Sinorix 1230 HP
- Sinorix NXN IG-x-300
- Sinorix NXN IG-x-200
- Sinorix 5112 HP
- Sinorix IG-x-300
- Sinorix IG-x-200
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Status
- Valid
- Date
- 2015-08-01
- Document No
- 12-02-008
- Download ID
- A6V12993145
- Stock No.
- S54476-B77-A10
- Product No.
- MANVAL-10
- Access level
- Internet
- File Type
- pdf