EC Declaration - SELVAL-140 50 - EC Declarations - SELVAL-140 50
A6V12594768_en.pdf
- Product Family
- Sinorix NXN CDT IG 100-300 FR
- Sinorix NXN CDT IG-x-300
- Sinorix NXN CO2
- Sinorix NXN CO2 FR
- Sinorix CDT-R/IG-x-300
- Sinorix CDT-V
- Sinorix CO2
- Sinorix CO2 FR
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > EC Declarations
- Status
- Valid
- Date
- 2021-06-21
- Document No
- 050-050-178
- Download ID
- A6V12594768
- Stock No.
- S54476-B76-A9
- Product No.
- SELVAL-140 50
- Access level
- Internet
- File Type
- pdf