VdS Certificates - PGS11.040 - VdS Certificates
A6V11398034_en.pdf
- Product Family
- Sinorix CDT-V
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Pressure Gauges and Pressure Switches
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > VdS Certificate
- Status
- Valid
- Date
- 2024-04-28
- Document No
- G309002
- Download ID
- A6V11398034
- Access level
- Internet
- File Type
- pdf