VdS Certificates - CARF33 - VdS Certificates
A6V11397916_en.pdf
- Product Family
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Check Valves and Non-return Valves
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > VdS Certificate
- Status
- Valid
- Date
- 2023-09-03
- Document No
- G303017
- Download ID
- A6V11397916
- Access level
- Internet
- File Type
- pdf