VdS Certificates - VS12F - VdS Certificates
A6V11397871_en.pdf
- Product Family
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Cylinder Valves
- Content Language
- English
- German
- Content Type
- Certificates / Declarations > VdS Certificate
- Status
- Valid
- Date
- 2025-10-11
- Document No
- G303010
- Download ID
- A6V11397871
- Access level
- Internet
- File Type
- pdf