Boîtier d'information visuelle - Data Sheet for Product - ZIMBA
A6V11387545_fr.pdf
- Product Family
- Sinorix NXN CDT IG 100-300 FR
- Sinorix NXN CO2 FR
- Sinorix CDT-V
- Sinorix CO2 FR
- Sinorix 227 HP
- Sinorix 1230 HP
- Sinorix 5112 HP
- Product Group
- Extinguishing - Alarm Devices
- Content Language
- French
- Content Type
- Documentation technique > Fiche technique du produit
- Product Version
- Status
- Valide
- Date
- 2024-04-23
- Document No
- A6V11387545
- Download ID
- A6V11387545
- Stock No.
- FR6:LB705430008
- Product No.
- ZIMBA
- Access level
- Internet
- File Type
- pdf