Vanne directionnelle - Data Sheet for Product
A6V11387375_fr.pdf
- Product Family
- Sinorix 5112 HP
- Sinorix NXN CDT IG-x-300
- Sinorix CDT-R/IG-x-300
- Sinorix 1230 HP
- Sinorix 227 HP
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- French
- Content Type
- Documentation technique > Fiche technique du produit
- Product Version
- Status
- Valide
- Date
- 2024-10-13
- Document No
- A6V11386064
- Download ID
- A6V11387375
- Access level
- Internet
- File Type
- pdf