Selector valve - Data Sheet for Product
A6V11387374_en.pdf
- Product Family
- Sinorix 5112 HP
- Sinorix NXN CDT IG-x-300
- Sinorix CDT-R/IG-x-300
- Sinorix 1230 HP
- Sinorix 227 HP
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2024-10-13
- Document No
- A6V11386064
- Download ID
- A6V11387374
- Access level
- Internet
- File Type
- pdf