Alarme pneumatique SPAH10-A - Data Sheet for Product - SPAH10-A
A6V11386125_fr.pdf
- Product Family
- Sinorix CDT-R/IG-x-300
- Sinorix CDT-V
- Sinorix CO2
- Sinorix CO2 FR
- Sinorix NXN CDT IG 100-200 FR
- Sinorix 227 HP
- Sinorix H2O Gas-300
- Sinorix 1230 HP
- Sinorix H2O Gas-200
- Sinorix 5112 HP
- Sinorix NXN CDT IG-100-200
- Sinorix IG-x-300
- Sinorix NXN IG-x-200
- Sinorix IG-x-200
- Sinorix NXN CDT IG 100-300 FR
- Sinorix NXN CDT IG-x-300
- Sinorix NXN CO2
- Sinorix NXN CO2 FR
- Sinorix NXN H2OGas-300
- Sinorix NXN H2OGas-200
- Sinorix NXN IG-x-300
- Product Group
- Extinguishing - Alarm Devices
- Content Language
- French
- Content Type
- Documentation technique > Fiche technique du produit
- Product Version
- Status
- Valide
- Date
- 2026-03-22
- Document No
- A6V11386125
- Download ID
- A6V11386125
- Stock No.
- S54476-F200-A1
- Product No.
- SPAH10-A
- Access level
- Internet
- File Type
- pdf