Druckminderer 8 bar - Data Sheet for Product - PRED-200-8
A6V11386097_de.pdf
- Product Family
- Sinorix CDT-R/IG-x-300
- Sinorix CDT-V
- Sinorix CO2
- Sinorix CO2 FR
- Sinorix 227 HP
- Sinorix H2O Gas-300
- Sinorix 1230 HP
- Sinorix H2O Gas-200
- Sinorix 5112 HP
- Sinorix IG-x-300
- Sinorix NXN IG-x-200
- Sinorix IG-x-200
- Sinorix NXN CDT IG-x-300
- Sinorix NXN CO2
- Sinorix NXN IG-x-300
- Product Group
- Extinguishing - Pressure Reduction Devices
- Content Language
- Deutsch
- Content Type
- Technische Dokumentation > Datenblatt
- Product Version
- Status
- Gültig
- Date
- 2024-04-29
- Document No
- A6V11387315
- Download ID
- A6V11386097
- Stock No.
- A5Q00060861
- Product No.
- PRED-200-8
- Access level
- Internet
- File Type
- pdf