Selector valve / Bereichsventil G 4 PN140 - Data Sheet for Product - SELVAL-140 100
A6V11386038_en.pdf
- Product Family
- Sinorix NXN CDT IG 100-300 FR
- Sinorix CO2
- Sinorix NXN CO2 FR
- Sinorix NXN CO2
- Sinorix CDT-V
- Sinorix 227 HP
- Sinorix NXN CDT IG-x-300
- Sinorix CDT-R/IG-x-300
- Sinorix 1230 HP
- Sinorix 5112 HP
- Sinorix CO2 FR
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- English
- German
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2020-03-19
- Document No
- 12-02-074
- Download ID
- A6V11386038
- Stock No.
- S54476-B76-A11
- Product No.
- SELVAL-140 100
- Access level
- Internet
- File Type
- pdf