Selector valve / Bereichsventil G 3 PN140 - Data Sheet for Product - SELVAL-140 80
A6V11386035_en.pdf
- Product Family
- Sinorix CO2 FR
- Sinorix CO2
- Sinorix NXN CO2
- Sinorix NXN CO2 FR
- Sinorix 5112 HP
- Sinorix CDT-R/IG-x-300
- Sinorix 227 HP
- Sinorix CDT-V
- Sinorix 1230 HP
- Sinorix NXN CDT IG-x-300
- Sinorix NXN CDT IG 100-300 FR
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- English
- German
- Content Type
- ,Technical Manual,Technical Manual,"Technical manual, complete" > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2020-03-19
- Document No
- 12-02-073
- Download ID
- A6V11386035
- Stock No.
- S54476-B76-A10
- Product No.
- SELVAL-140 80
- Access level
- Internet
- File Type
- pdf