Selector valve / Bereichsventil G 2 PN140 - Data Sheet for Product - SELVAL-140 50
A6V11386031_de.pdf
- Product Family
- Sinorix 1230 HP
- Sinorix CDT-R/IG-x-300
- Sinorix NXN CO2 FR
- Sinorix 5112 HP
- Sinorix CO2
- Sinorix NXN CDT IG 100-300 FR
- Sinorix CO2 FR
- Sinorix NXN H2OGas-200
- Sinorix NXN H2OGas-300
- Sinorix NXN CO2
- Sinorix NXN CDT IG-x-300
- Sinorix 227 HP
- Sinorix CDT-V
- Product Group
- Extinguishing - Selector Valves and Actuators
- Content Language
- Englisch
- Deutsch
- Content Type
- Technische Dokumentation > Datenblatt
- Product Version
- Status
- Gültig
- Date
- 2020-03-19
- Document No
- 12-02-072
- Download ID
- A6V11386031
- Stock No.
- S54476-B76-A9
- Product No.
- SELVAL-140 50
- Access level
- Internet
- File Type
- pdf