Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, 1.5 m, 3P - Product Pictures Standard - SSB31
A6V10219100_sv.tif
- Product Family
- Acvatix
- Product Group
- TEVA (BC4)
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2008-01-31
- Download ID
- A6V10219100
- Stock No.
- BPZ:SSB31
- Product No.
- SSB31
- Access level
- Internet
- File Type
- tif