OpenAir GQD Series Spring Return, 20 lb-in (2 Nm), Rotary, Electronic Damper Acutators Technical Instructions - Data Sheet for Product - GQD221.1U - GQD121.1P - 172N-10311S - GQD136.1P - 171N-10307S - GQD156.1P - 172N-10307S - GQD151.1P - GQD226.1U - GQD131.1P - 171N-10311S
A6V10084072_en.pdf
- Product Family
- OpenAir-Electronic Rotary-Spring Return
- Product Group
- Damper actuators
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Status
- Valid
- Date
- 2019-06-05
- Document No
- 155-760
- Download ID
- A6V10084072
- Stock No.
- BPZ:171N-10307S
- BPZ:GQD131.1P
- S55450-D155
- BPZ:172N-10311S
- BPZ:GQD121.1P
- BPZ:GQD151.1P
- BPZ:172N-10307S
- BPZ:GQD221.1U
- S55450-D158
- BPZ:171N-10311S
- S55450-D157
- Product No.
- GQD221.1U
- GQD121.1P
- 172N-10311S
- GQD136.1P
- 171N-10307S
- GQD156.1P
- 172N-10307S
- GQD151.1P
- GQD226.1U
- GQD131.1P
- 171N-10311S
- Access level
- Internet
- File Type
- pdf