Electrohydraulic actuator, 1000 N, 20 mm, AC 230 V, 3P - Product Pictures Standard - SKD32.50
5886_nl.jpg
- Product Family
- Acvatix
- Product Group
- Large Stroke (BC1)
- Content Type
- Images / Illustrations > Product Picture Standard
- Status
- Valid
- Date
- 2008-01-31
- Download ID
- 5886-JPG
- Stock No.
- BPZ:SKD32.50
- Product No.
- SKD32.50
- Access level
- Internet
- File Type
- jpg